General
| Model: | Goldeye CL-034 XSWIR 2.2 TEC2 |
| Product series: | Goldeye CL |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, eXtended SWIR |
| Spectral range: | 1200 nm to 2200 nm |
| Resolution: | 636 × 508 (0.32 MP) |
| Sensor model: | Progressive scan 0.32 MP |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 9.54 × 7.62 mm (12.2 mm, Type 1) |
| Pixel size: | 15.00 µm × 15.00 µm |
Pixel formats
| Sensor bit depth: | 14-bit |
| Monochrome pixel formats: | Tap geometry 1X 1Y: Mono8, Tap geometry 1X2 1Y: Mono8 |
Timing and gain
| Max. frame rate: | 303 fps |
| Exposure time: | 1 µs to 10.00 ms |
| Gain: | 0.0 dB to 33.0 dB |
I/Os and power
| Non-isolated lines: | LVTTL I/Os: 1 input, 1 output |
| Specific non-isolated lines: | 115 200 Baud, 8N1 (adjustable) |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 10.8 V to 30.0 V |
| Power consumption: | 21 W at 12 VDC |
Operating conditions
| Operating temperature (housing): | -20 °C to 55 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 90 × 80 × 80 |
| Weight: | 740 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 MByte |
Interfaces
| Digital interface: | Camera Link Base |
Goldeye CL-034 XSWIR 2.2 TEC2
Goldeye CL-034 XSWIR 2.2 TEC2 - High-speed VGA InGaAs camera
| Resolution | 636 × 508 (0.32 MP) |
|---|---|
| Framerate | 303 fps |
| Digital Interface | Camera Link Base |
Goldeye CL-034 XSWIR 2.2 TEC2 high-speed camera is the fastest VGA resolution extended short wave infrared camera (XSWIR) with GigE Vision interface. Frame rates up to 303 fps at full resolution enable you to access versatile application fields and to speed up your processes.
Do you have any questions? We are here to help.