General
| Model: | fxo992MXGE-T |
| Product code: | F002341 |
| Product series: | FXO SWIR |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, Visible SWIR |
| Spectral range: | 400 nm to 1700 nm |
| Resolution: | 2,560 × 2,048 (5.20 MP) |
| Sensor model: | Sony IMX992 | InGaAs | TEC |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 8.83 × 7.07 mm (11.31 mm, Type 1/1.4) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 10-bit, 12-bit, 8-bit |
| Monochrome pixel formats: | mono10, mono12, mono8 |
Timing and gain
| Max. frame rate: | 132.6 fps |
| Gain: | 0.0 dB to 42.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output, |
| Specific non-isolated lines: | 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output, |
| Opto-isolated lines: | 1 x Optical isolated input, 0 x Optical isolated input, |
| I/O connector: | 12-pin Hirose HR10A-10P-12S |
| Power supply: | 10 to 25VDC |
| Power consumption: | External: 13 W (typical) |
Operating conditions
| Operating temperature (housing): | -10 °C to 60 °C |
Mechanical properties
| Body dimensions (L x W x H in mm): | 82 × 50 × 50 |
| IP class: | IP30 |
| Lens mount(s): | C-Mount |
| Weight: | 240 g |
On-board memory and FPGA
| Image buffer (RAM): | 896 MByte |
| Non-volatile memory (Flash): | 32000 MByte |
Interfaces
| Digital interface: | 10gige |
| Interface connector: | (RJ-45) |
| Vision standard: | GigE Vision 2.0 |
FW features - image control
| Exposure modes: | auto, manual |
| Gain modes: | auto, manual |
| Image control features: | dopo, dpc, ffc, lut, mirror-image, nuc, roi |
FW features - camera control
| Trigger modes/sync: | external, internal, software |
fxo992MXGE-T
| Resolution | 2,560 × 2,048 (5.20 MP) |
|---|---|
| Framerate | 132.6 fps |
| Digital Interface | 10gige |
Do you have any questions? We are here to help.