fxo 25gige

General

Model: fxo532M25GE
Product code: F002308
Product series: FXO 25GigE
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: Visible
Spectral range: 400 nm to 1000 nm
Resolution: 5,328 × 3,040 (16.20 MP)
Sensor model: Sony IMX532
Sensor architecture (material): cmos
Shutter type(s): Global shutter (GS)
Sensor size: 14.6 × 8.33 mm (16.81 mm, Type 1.1)
Pixel size: 2.74 µm × 2.74 µm

Pixel formats

Sensor bit depth: 8-bit, 12-bit
Monochrome pixel formats: mono8, mono12

Imaging performance

Dynamic range: 72 dB
SNR: 39 dB

Timing and gain

Max. frame rate: 144 fps
Exposure time: 4 µs to 60 s
Gain: 0.0 dB to 48.0 dB

I/Os and power

Non-isolated lines: 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output,
Specific non-isolated lines: 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output,
Opto-isolated lines: 1 x Optical isolated input, 0 x Optical isolated input,
I/O connector: 12-pin Hirose HR10A-10P-12S
Power supply: 10 to 25VDC
Power consumption: External: 17.5 W (typical)

Operating conditions

Operating temperature (housing): -10 °C to 60 °C

Mechanical properties

Body dimensions (L x W x H in mm): 100 × 50 × 50
Filter/protection glass: K9 - AR coating - 400-850nm
IP class: IP30
Lens mount(s): C-Mount
Weight: 320 g

On-board memory and FPGA

Image buffer (RAM): 4032 MByte
Non-volatile memory (Flash): 128 MByte

Interfaces

Digital interface: 25gige
Interface connector: (SFP28)
Vision standard: GigE Vision 2.0, 3.0

FW features - image control

Exposure modes: manual, auto, external
Gain modes: auto, manual
Image control features: roi, lut, mirror-image, dpc, shading-correction, ffc

FW features - camera control

Camera control features: PTP, RDMA support, User Sets, PWM(4), Sequencer,

fxo532M25GE

Resolution 5,328 × 3,040 (16.20 MP)
Framerate 144 fps
Digital Interface 25gige

csm Contactus header bacc430180
Do you have any questions? We are here to help.