General
| Model: | exo264MGE |
| Product code: | F002184 |
| Product series: | EXO GigE |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible |
| Spectral range: | 400 nm to 1000 nm |
| Resolution: | 2,448 × 2,048 (5.00 MP) |
| Sensor model: | Sony IMX264 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 8.45 × 7.07 mm (11.01 mm, Type 2/3) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 12-bit |
| Monochrome pixel formats: | mono8, mono12packed |
Imaging performance
| Dynamic range: | 71.5 dB |
| SNR: | 39.5 dB |
Timing and gain
| Max. frame rate: | 24.5 fps |
| Max. frame rate burst: | 36 fps |
| Exposure time: | 28 µs to 60 s |
| Gain: | 0.0 dB to 48.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output, |
| Specific non-isolated lines: | 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output, |
| Opto-isolated lines: | 1 x Optical isolated input, 0 x Optical isolated input, |
| I/O connector: | 12-pin Hirose HR10A-10P-12S |
| Power supply: | 10 to 25VDC, Power over Ethernet |
| Power consumption: | External: 4.5 W (typical) |
Operating conditions
| Operating temperature (housing): | -10 °C to 60 °C |
Mechanical properties
| Body dimensions (L x W x H in mm): | 43 × 50 × 50 |
| Filter/protection glass: | K9 - AR coating - 400-850nm |
| IP class: | IP40 |
| Lens mount(s): | C-Mount |
| Weight: | 138 g |
On-board memory and FPGA
| Image buffer (RAM): | 192 MByte |
| Non-volatile memory (Flash): | 32 MByte |
Interfaces
| Digital interface: | gige |
| Interface connector: | (RJ-45) |
| Vision standard: | GigE Vision |
FW features - image control
| Exposure modes: | manual, auto, external |
| Gain modes: | auto, manual |
| Image control features: | roi, lut, mirror-image, dpc, shading-correction, ffc |
FW features - camera control
| Trigger modes/sync: | internal, software, external |
| Camera control features: | PTP, BurstMode, User Sets, POE, PWM(4), Sequencer, |
exo264MGE
| Resolution | 2,448 × 2,048 (5.00 MP) |
|---|---|
| Framerate | 24.5 fps |
| Digital Interface | Gige |
Do you have any questions? We are here to help.