General
| Model: | EoSens9.5CCX12-FF |
| Product code: | F006221 |
| Product series: | EoSens CoaXPress-12 |
| Status: | Prototype/engineering sample |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color |
| Spectrum: | Visible |
| Spectral range: | 380 nm to 1000 nm |
| Resolution: | 4,096 × 2,304 (9.50 MP) |
| Sensor model: | Luxima LUX9506 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 26.62 × 14.98 mm (30.55 mm, Type 2) |
| Pixel size: | 6.50 µm × 6.50 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 10-bit, 12-bit |
| RGB pixel formats: | bayer8, bayer10, bayer12 |
Timing and gain
| Max. frame rate: | 503 fps |
| Max. frame rate ROI modes: | 4096 x 2304 | 503 fps, 1920 x 1080 | 2243 fps, 1280 x 720 | 4898 fps, 640 x 480 | 13498 fps, 4096 x 100 | 11039 fps, 512 x 512 | 15767 fps, 512 x 8 | 225000 fps, |
| Exposure time: | 2 µs to 40.00 ms |
| Gain: | 0.0 dB to 12.0 dB |
I/Os and power
| Non-isolated lines: | 1 x LVDS input, 1 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 2 x Open drain output, |
| Specific non-isolated lines: | 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output, |
| Opto-isolated lines: | 0 x Optical isolated input, 0 x Optical isolated input, |
| I/O connector: | 12-pin Hirose HR10A-10P-12S |
| Power supply: | Power over CoaXPress only |
| Power consumption: | 21 W (typical) |
Operating conditions
| Operating temperature (housing): | -10 °C to 60 °C |
Mechanical properties
| Body dimensions (L x W x H in mm): | 49 × 80 × 80 |
| IP class: | IP30 |
| Lens mount(s): | Flat Front |
| Weight: | 630 g |
Interfaces
| Digital interface: | cxp-12 with 4 connections |
| Interface connector: | (micro-BNC) |
| Vision standard: | CoaXPress 2.0 |
FW features - image control
| Exposure modes: | external |
| Gain modes: | digital, analog |
| Image control features: | roi, mirror-image, dpc, shading-correction |
FW features - camera control
| Trigger modes/sync: | external, trigger-over-cxp |
EoSens9.5CCX12-FF
| Resolution | 4,096 × 2,304 (9.50 MP) |
|---|---|
| Framerate | 503 fps |
| Digital Interface | CXP-12 with 4 connections |
Do you have any questions? We are here to help.