General
| Model: | Alvium 1800 U-507 Pol |
| Product series: | Alvium 1800 U |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono, Polarizer |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 2,464 × 2,056 (5.10 MP) |
| Sensor model: | Sony IMX264 Polarizer |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 8.5 × 7.1 mm (11.1 mm, Type 2/3) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Bayer pixel formats: | BayerRG12 |
Timing and gain
| Max. frame rate: | 34 fps |
| Exposure time: | 28 µs to 10 s |
| Gain: | 0.0 dB to 48.0 dB |
I/Os and power
| Non-isolated lines: | 4 programmable GPIOs |
| Power supply: | Power over USB 3.1 Gen 1 | External power 5.0 V |
| Power consumption: | USB power: 2.0 W (typical) | Ext. power: 2.2 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 38 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 60 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | usb3.0 |
| Vision standard: | USB3 Vision |
Alvium 1800 U-507 Pol
Versatile USB camera with IMX264 Polarizer sensor
| Resolution | 2,464 × 2,056 (5.10 MP) |
|---|---|
| Framerate | 34 fps |
| Digital Interface | Usb3.0 |
Alvium 1800 U-507 Pol innovative USB camera with Sony IMX264 Polarizer CMOS global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.