Products // Area Scan Cameras // Alvium // Alvium G5 // Alvium G5-130 VSWIR
Alvium G5 Overview sRGB

General

Model: Alvium G5-130 VSWIR
Product series: Alvium G5
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: SWIR, Visible SWIR
Spectral range: 400 nm to 1700 nm
Resolution: 1,296 × 1,032 (1.30 MP)
Sensor model: Sony IMX990 | InGaAs
Sensor architecture (material): InGaAs
Shutter type(s): Global Shutter
Sensor size: 8.15 mm diagonal (Type 1/2)
Pixel size: 5.00 µm × 5.00 µm

Pixel formats

Sensor bit depth: 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit)
Monochrome pixel formats: Mono8 (default), Mono10, Mono10p, Mono12, Mono12p, Mono12Packed
Output color space: 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit)

Timing and gain

Max. frame rate: 130 fps

I/Os and power

Non-isolated lines: 2 GPIOs (LVTTL)
Opto-isolated lines: 1 input, 1 output
Power supply: 10.8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE
Power consumption: External power: 4.9 W at 12 VDC (typical) | Power over Ethernet: 5.7 W (typical)

Operating conditions

Operating temperature (housing): -20 °C to 60 °C housing temperature

Mechanical properties

Body dimensions (L x W x H in mm): 60 × 29 × 29
Lens mount(s): C-Mount, CS-Mount, S-Mount
Weight: 100 g

On-board memory and FPGA

Image buffer (RAM): 512 MByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: IEEE 802.3: 5GBASE-T or 2.5GBASE-T (NBASE-T) and 1000BASE-T, IEEE 802.3af Power Class 0 PoE
Datasheet (pdf)

Alvium G5-130 VSWIR

Resolution

1,296 × 1,032 (1.30 MP)

Framerate

130 fps

Digital Interface

5GigE

 

SWIR Logo

Alvium G5-130 VSWIR innovative 5GBASE-T camera with global shutter Sony IMX990 SenSWIR InGaAs sensor enables short wave infrared (SWIR) imaging with industrial performance for various machine vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.