General
| Model: | Alvium G5-1240 |
| Product series: | Alvium G5 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 4,024 × 3,036 (12.20 MP) |
| Sensor model: | Sony IMX226 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global Reset Shutter, Rolling shutter (RS) |
| Sensor size: | 7.4 × 5.6 mm (9.3 mm, Type 1/1.7) |
| Pixel size: | 1.85 µm × 1.85 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | BGR8, RGB8 (default) |
| Bayer pixel formats: | BayerRG12 |
Imaging performance
| Quantum efficiency @ 529 nm: | 74 % |
Timing and gain
| Max. frame rate: | 42 fps |
| Exposure time: | 10 µs to 10 s |
| Gain: | 0.0 dB to 27.0 dB |
I/Os and power
| Non-isolated lines: | 2 GPIOs (LVTTL) |
| Opto-isolated lines: | 1 input, 1 output |
| Power supply: | 10.8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE |
| Power consumption: | External power: 6.1 W at 12 VDC (typical) | Power over Ethernet: 6.8 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 60 °C (housing temperature) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 60 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 100 g |
On-board memory and FPGA
| Image buffer (RAM): | 512 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3: 5GBASE-T or 2.5GBASE-T (NBASE-T) and 1000BASE-T, IEEE 802.3af Power Class 0 PoE |
Alvium G5-1240
| Resolution | 4,024 × 3,036 (12.20 MP) |
|---|---|
| Framerate | 42 fps |
| Digital Interface | IEEE 802.3: 5GBASE-T or 2.5GBASE-T (NBASE-T) and 1000BASE-T, IEEE 802.3af Power Class 0 PoE |
Alvium G5-1240 innovative 5GBASE-T camera with Sony IMX226 CMOS rolling shutter sensor provides industrial performance for cost effective machine vision applications.
Do you have any questions? We are here to help.