General
| Model: | Alvium G1-500 |
| Product series: | Alvium G1 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 2,592 × 1,944 (5.00 MP) |
| Sensor model: | ON Semi AR0521SR |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Rolling shutter (RS) |
| Sensor size: | 5.7 × 4.3 mm (7.1 mm, Type 1/2.5) |
| Pixel size: | 2.20 µm × 2.20 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | BGR8, RGB8 (default) |
| Bayer pixel formats: | BayerGR10, BayerGR10p, BayerGR12, BayerGR12p, BayerGR12Packed, BayerGR8 |
Imaging performance
| Quantum efficiency @ 529 nm: | 79 % |
Timing and gain
| Max. frame rate: | 23 fps |
| Exposure time: | 8 µs to 480.00 ms |
| Gain: | 0.0 dB to 24.1 dB |
I/Os and power
| Non-isolated lines: | 2 GPIOs (LVTTL) |
| Opto-isolated lines: | 1 input, 1 output |
| Power supply: | 10.8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE |
| Power consumption: | External power: 2.9 W at 12 VDC (typical) | Power over Ethernet: 3.2 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 32 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Alvium G1-500
| Resolution | 2,592 × 1,944 (5.00 MP) |
|---|---|
| Framerate | 23 fps |
| Digital Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Alvium G1-500 innovative GigE camera with ON Semi AR0521 CMOS rolling shutter sensor provides industrial performance for cost effective machine vision applications.
Do you have any questions? We are here to help.