Alvium G1 Overview sRGB

General

Model: Alvium G1-2050
Product series: Alvium G1
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono or Color
Spectrum: Visible
Spectral range: 300 nm to 1100 nm
Resolution: 5,496 × 3,672 (20.20 MP)
Sensor model: Sony IMX183
Sensor architecture (material): CMOS
Shutter type(s): Global Reset Shutter, Rolling Shutter
Sensor size: 16.30 mm diagonal (Type 1)
Pixel size: 2.40 µm × 2.40 µm

Pixel formats

Sensor bit depth: 10-bit
Monochrome pixel formats: Mono8, Mono10, Mono10p, Mono12, Mono12p, Mono12Packed
YUV pixel formats: YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr
RGB pixel formats: RGB8 (default), BGR8
Bayer pixel formats: BayerRG8, BayerRG10, BayerRG10p, BayerRG12, BayerRG12p, BayerRG12Packed
Output color space: 10-bit

Imaging performance

Quantum efficiency @ 529 nm: 80 %

Timing and gain

Max. frame rate: 5 fps

I/Os and power

Non-isolated lines: 2 GPIOs (LVTTL)
Opto-isolated lines: 1 input, 1 output
Power supply: 10.8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE
Power consumption: External power: 3.6 W at 12 VDC (typical) | Power over Ethernet: 3.9 W (typical)

Operating conditions

Operating temperature (housing): -20 °C to 65 °C (housing)

Mechanical properties

Body dimensions (L x W x H in mm): 41 × 29 × 29
Lens mount(s): C-Mount, CS-Mount
Weight: 70 g

On-board memory and FPGA

Image buffer (RAM): 32 MByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Datasheet (pdf)

Alvium G1-2050

Resolution

5,496 × 3,672 (20.20 MP)

Framerate

5 fps

Digital Interface

IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)

Alvium G1-2050 innovative GigE camera with Sony IMX183 CMOS global shutter sensor provides industrial performance for cost effective machine vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.