General
| Model: | Alvium 1800 C-1620 |
| Product series: | Alvium C |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 5,328 × 3,040 (16.20 MP) |
| Sensor model: | Sony IMX542 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 14.6 × 8.3 mm (16.8 mm, Type 1.1) |
| Pixel size: | 2.74 µm × 2.74 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | GREY, RAW10, RAW12, RAW8, Y10, Y12 |
| YUV pixel formats: | UYVY, YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit |
| RGB pixel formats: | BGR8, RGB3, RGB8 (default), RGB888 (default) |
| Bayer pixel formats: | BayerGR10, BayerGR10p, BayerGR12, BayerGR12p, BayerGR8 |
Imaging performance
| Quantum efficiency @ 529 nm: | 68 % |
Timing and gain
| Max. frame rate: | 32 fps |
| Exposure time: | 13 µs to 10 s |
| Gain: | 0.0 dB to 48.0 dB |
I/Os and power
| Non-isolated lines: | 2 programmable GPIOs |
| Power supply: | 5 VDC over MIPI CSI-2 |
| Power consumption: | Typical: 3.8 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 26 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 40 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | MIPI CSI-2, up to 4 lanes |
Alvium 1800 C-1620
Embedded vision CSI-2 camera with IMX542 sensor
| Resolution | 5,328 × 3,040 (16.20 MP) |
|---|---|
| Framerate | 32 fps |
| Digital Interface | MIPI CSI-2, up to 4 lanes |
Alvium 1800 C-1620 innovative MIPI CSI-2 camera with Sony IMX542 CMOS global shutter sensor provides industrial performance for cost effective embedded applications.
Do you have any questions? We are here to help.