Products // Line Scan Cameras // 3DPIXA // 3DPIXA pro dual 5µm HR
3DPIXA family

General

Model: 3DPIXA pro dual 5µm HR
Product code: CP000520-D02-005-0035
Product series: 3DPIXA
Status: Available

Sensor

Sensor type: Line scan 3D
Chroma: Color
Spectrum: Visible
Spectral range: 1000 nm to 1000 nm
Sensor architecture (material): ccd

Pixel formats

Data format: 3× 8 Bit color
Sensor bit depth: 14-bit

Timing and gain

Max. line rate tri-linear: 29 kHz

I/Os and power

I/O connector: External IO (15 pin D-Sub, female)
Power supply: 12 to 24 VDC
Power consumption: External: 38 W

Mechanical properties

IP class: IP50
Lens mount(s): -
Weight: 12000 g

On-board memory and FPGA

Non-volatile memory (Flash): 4 KByte
User data memory: No separate memory space

Interfaces

Digital interface: camera link @ 85 mhz full, medium, base
Interface connector: Camera Link (MDR)
Vision standard: Camera Link

FW features - image control

Exposure modes: manual
Gain modes: manual, auto
White balance modes: manual, auto
Image control features: Brightness and Contrast, Gamma, Flash (Multi field imaging)

FW features - camera control

Trigger modes/sync: freerun, internal, software-trigger, software, external-trigger, external, line-trigger, frame-trigger, encoder
Camera control features: Yes
Datasheet (pdf)

3DPIXA pro dual 5µm HR

Digital Interface

Camera Link @ 85 Mhz Full, Medium, Base

csm Contactus header bacc430180
Do you have any questions? We are here to help.

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision