Wafer Adobe Stock
Wafer Adobe Stock

See through silicon.

Reveal the unseen, catch defects sooner.

Visible light leaves blind spots in semiconductor inspection. Short wave infrared closes them - exposing subsurface defects, material differences, and alignment features across your line. Our end-to-end SWIR portfolio integrates from lab to in line AOI, helping you catch issues earlier, protect yield, and ship with confidence.

Discover our SWIR camera portfolio

Application Examples in Semiconductor Production and Inspection

From bare wafers to final delivery, visual inspection is essential at every stage. These are typical areas of application where high-resolution imaging and customized lighting make all the difference.

Semicon, Electronics & Display inspection

Bare and patterned Wafer Manufacturing

  • Detection of microcracks and subsurface damage in wafers
  • Through-wafer imaging of internal and front-side structures (e.g., for alignment)
Semicon, Electronics & Display inspection

Advanced Packaging

  • Detection of hidden defects in bonded or stacked structures 
  • Inspection of die attach quality and underfill voids
Semicon, Electronics & Display inspection

Wafer or Die Bonding

  • Precise alignment of marks through silicon for wafer to wafer and die to wafer bonding.
  • Detection of voids, particles, bubbles, and delamination after bonding.
Semicon, Electronics & Display inspection

Diced Die Sorting and Inspection

  • Identification of microcracks from sawing or laser dicing, including subsurface and edge damage
  • Die quality grading prior to packaging

Why SWIR?

See more. Achieve more.

Infrared radiation lies between visible light and microwaves on the electromagnetic spectrum, with short-wave infrared (SWIR) covering wavelengths from 0.9 to 2.5 μm. Although SWIR radiation is not visible to the human eye, it interacts with objects like visible light, enabling cameras to "see" through various materials and in challenging environments.

Indium Gallium Arsenide (InGaAs) based sensors are very popular to detect light in the SWIR range. They enable you to:

SWIR Logo Pos RGB

  • see through silicon and many packaging materials at SWIR wavelengths
  • differentiate coatings, adhesives, and contamination that look identical in visible light
  • see in low-light, dust, or haze
  • provide high image quality enhanced by our uniformity correction, low noise, and the right cooling for longer exposures.

Our SWIR Camera Portfolio

Allied Vision provides one of the most-comprehensive SWIR camera portfolios on the market supporting area- and line-scan SWIR sensors.  Select from single boardlevel options to housed models with compact form factor and up to scientific grade solutions with strong sensor cooling and sensitivity up to 2.2µm.

Click on the camera series and find out more!

Goldeye/Goldeye Pro - Excelence in SWIR Imaging

  • Compact and robust fanless industrial design (55 mm x 55 mm) ensuring silent, maintenance-free 24/7 operation
  • High-resolution IMX99x Sony SenSWIR InGaAs sensors with integrated TEC1 cooling and support of highest possible sensor resolutions
  • 5 GigE interface for efficient data transmission with cost-effective, easy-to-integrate network connectivity
  • Advanced image correction features including Non-Uniformity and Defect Pixel Correction applied instantaneously (from image to image)
  • Superior thermal stability for outstanding and reproducible image quality ensuring best-in-class performance for IMX992/993 sensors
Goldeye Pro G5 Double

Goldeye - Versatile High-performance SWIR Platfrom

  • Two housing designs: compact industrial (55mm x 55mm x 78mm) and advanced scientific (90 mm x 90 mm x 80 mm) for demanding applications
  • Support of numerous InGaAs sensors with TEC1 or TEC2 cooling including IMX990/991 Sony SenSWIR sensors
  • Models with strong sensor cooling down to -30°C for long exposure times or eXtended SWIR sensitivity up to 2,200nm
  • Standard compliant GigE Vision and Camera Link interfaces
  • Advanced image correction features including Non-Uniformity, Defect Pixel, and Background Correction. NUC and DPC sets are applied instantaneously (from image to image).
    Outstanding image quality with high dynamic range (up to >70dB)
Goldeye G

FXO - SWIR Imaging with Highest Throughput

  • World’s fastest high-resolution SWIR camera series with compact industrial housing design (50 mm x 50 mm)
  • External fan for reliable sensor temperature stabilization and reproducible imaging results
    Support of IMX990/992/993 Sony SenSWIR sensors optionally with thermo-electric cooling (TEC1)
  • CoaXPress-12 interface for lowest latency and highest speed
  • 10 GigE interface for highest throughput via Ethernet Networks and a simplified system integration
  • Advanced image correction features including Non-Uniformity Correction, Defect Pixel, and Shading Correction. with dynamically loaded setting-dependent correction sets
  • 4-channel strobe controller supporting complex multi-light illumination scenarios
    Unmatched frame rates for time-critical high-speed inspection and sorting applications 
svs seriesimg fxo titelbild serie id77 800

Alvium - Compact, Flexible, and Affordable SWIR

  • Ultra-compact form factor (29mm x 29mm), lightweight, energy-efficient, and cost-effective (SWaP+C optimized)
  • High modularity including board-level versions (Flex & Frame) and various mount options
  • Support of all TEC-less IMX99x SenSWIR sensors including taped and removed cover glass options
  • Multiple standardized interface options: USB3, GigE, 5GigE, and CSI-2(MIPI) including range extenders for FPD-Link III and GMSL2
  • Extended feature set including sequencer, convolution filters, and lens shading compensation
  • Maximum design flexibility and cost-efficiency for embedded and OEM SWIR applications
Alvium Overview sRGB

exo - Accessible Industrial SWIR Imaging

  • Compact and robust industrial design (50mm x 50mm) for reliable operation
  • TEC-less IMX990/991 Sony SenSWIR InGaAs sensors for cost-effective SWIR imaging
  • Standard compliant USB3 and GigE Vision interfaces for straightforward integration
  • 4-channel strobe controller supporting complex multi-light illumination scenarios
  • Streamlined, reliable SWIR performance with industrial-grade quality at an accessible price point
exo header

allPIXA SWIR - GigE-based Line-scan SWIR Imaging

  • Compact design (62 mm x 62mm x 52 mm) with C-mount lens adapter
  • InGaAs line-scan sensors with 512 or 1024 pixels (25μm or 12.5μm pixel size)
  • Line rates of up to 40 kHz for high throughput
  • GigE Vision compliant interface
  • Comprehensive on-board image correction features including DSNU, PRNU, and LUT/Gamma
  • Horizontal binning to increase responsivity in challenging lighting conditions
  • Frequency converter for flexible external line triggering
  • Turnkey line-scan SWIR solution with integrated image corrections, dual resolution options, and standard GigE connectivity
allPIXA SWIR Sensor front small
SWIR Portfolio
Goldeye Pro Goldeye FXO Alvium EXO AllPIXA
Best for Best Image Quality Scientific / Extended Range High-speed OEM, embedded Vision Cost-sensitive Line-scan
Sensor Cooling TEC1 (20°C)

TEC1 (20°C), TEC2 (30^C)

Optional TEC1 (30°C) None None N/A
Form Factor
Interfaces
Max. Resolution
Special Features
SWIR Portfolio

Quick Pick

If your top priority is:

  • Embedded tool modules, space‑constrained heads, or cost‑sensitive OEM designs
    -> Choose Alvium SWIR for smallest SWaP+C and fast integration.
  • General inline inspection on standard vision networks (GigE/USB3)
    -> Choose EXO SWIR for uniformity correction, robust I/O, and broad compatibility.
  • High‑speed or latency‑sensitive stations (fast conveyors, web/film, rapid sorting):
    -> Choose FXO SWIR for 10GigE/CXP‑12 throughput and on‑camera 4‑channel strobe control.
  • Metrology, R&D, failure analysis, and long‑exposure measurements
    -> Choose Goldeye SWIR for lowest noise, high linearity, and TEC/TEC2 cooling.
eVisionLogo AlliedVision CMYK

Machine Vision Software libraries for typical applications

eVision is a set of hardware-independent image processing and analysis libraries for machine vision inspection applications. Our Machine Vision Software is compatible with any image source, including frame grabbers, GigE Vision, and USB3 Vision cameras. The general-purpose libraries cover SWIR applications such as:

Matching and Measurement 

  • EasyFind: Geometric pattern matching 
  • EasyGauge: Sub-pixel measurement & dimension control 
  • EasyMatch: Pattern matching using normalized correlation
Surface Inspection of Faint Defects
  • EasySpotDetector: Detection of faint defects and contamination

Deep Learning Libraries

  • EasySegment: Defect detection and segmentation
  • EasyLocate:  Localization and identification of objects, products, or defects in the image
  • EasyClassify: Classify images after learning/training process

Get Support

Whether you are looking for a single component or a complete solution for your SWIR imaging inspection application in the semiconductor industry, our team will support you in finding the right solution for you.

Placeholder Image
Placeholder Image












*mandatory field

Your data will be processed in accordance with the Privacy Policy.