Application intralogistics vehicles
Application intralogistics vehicles

Vision Solutions For Warehouse Automation

Transform Your Warehouse With Allied Vision: Cutting-Edge Vision Solutions


Overcoming Barriers

Your Challenges: Machine Vision in Warehouse Automation

Environmental Conditions RGB (1)

Environmental Conditions

Changing light intensity with vibrations or movement causing blurry images.

Data Quality RGB (2)

Data Quality

The difficulties in collecting high-quality data in a warehouse setting, to ensure they are accurate, consistent, and representative of the warehouse environment.

Real time processing RGB (2)

Real-Time Processing

Computer vision systems in warehouses often require real-time processing to keep up with the fast-paced environment. 

Our Cutting-Edge Computer Vision Technology For Logistics And Warehouse Automation

Our Solution: Overcoming Environmental and Data Challenges

High image contrast RGB (1)

High Image Contrast

with features like sequencer to acquire images of an object in up to 16 different settings  (e.g. exposuretime, framerate, balance ratio, gamma, saturation) 

High Quality Camera Interfaces RGB

High-Quality Camera Sensors

that can capture high-resolution images with good low-light sensitivity, which can improve data quality and reduce the need for manual annotation. 

High Speed Camera Interfaces RGB (1)

Camera Interfaces & Low-Latency

GigE, USB3, FPD-Link III and GMSL2 enable fast data transfer with GenICam standard. Low-latency protocols like CSI-2 to reduce communication overhead and enable faster data transfer. 

Applications In Warehouse Automation

  • Barcode & QR reading 

  • Shape detection 

  • Inventory control in warehouses

  • Position detection 

  • Mail and parcel sorting

  • Object classification and counting 

  • Warehouse surveillance

  • Collision avoidance for AGVs and forklifts

The future of warehouse automation can unlock real-time insights and revolutionize your supply chain with high-quality and flexible camera solutions.

Take Your Imaging Task To The Next Level!

Placeholder Image
Placeholder Image












*mandatory field

Your data will be processed in accordance with the Privacy Policy.