Empower Your Vision
Build Custom AI-Based Machine Vision Solutions with Alecs
Alecs is the open, industrial-grade smart camera platform designed to simplify integration, reduce complexity, and accelerate your time-to-market.
Explore How Alecs Solves Your Machine Vision Challenges
Custom Machine Vision Made Simple
Building AI-powered machines or integrating vision solutions into existing architectures can be a complex task for system integrators and machine builders. Alecs is an open smart camera platform built to address the unique challenges you are facing:
- Seamless system integration without added complexity
- Managing multi-vendor components
- Handling growing data volumes
With its industrial-grade design, powerful hardware, and open software environment, Alecs provides the flexibility and reliability you need to develop and deploy AI-based machine vision solutions. It combines high-quality image acquisition with powerful NVIDIA edge AI processing in a single, robust IP67 housing. This allows you to develop, deploy, and scale intelligent vision solutions faster - without added system complexity.
What you get with Alecs
Enough Computational Power
The powerful Alvium camera series and the NVIDIA Jetson Orin NX SoM provide the computational power to handle even the most complex software, reducing CPU/GPU load and making image processing faster and more reliable.
Maximum Design Flexibility
With Alvium at its core Alecs offers a large choice of high-quality image sensors, from visible to SWIR. Whatever your requirements are, Alecs offers the right solution for your application.
Artificial Intelligence and Machine Learning
Offloading the GPU frees up computing power to efficiently perform and accelerate machine learning training to execute AI-based applications.
Software Flexibility for Your Vision
Alecs offers flexible approaches to implement software, from custom coding and your own software to leveraging existing machine vision software and libraries commonly used in the industry.
More Than a Single Component
Together with Alecs, you get compatible hardware accessories, such as lighting (ring light), lenses, I/O and power cables - engineered to work as one system, all from one source, reducing complexity and eliminating interface risks.
eVision Image Processing Libraries
Alecs includes a 30-day trial license for all eVision Libraries, including deep learning functionality, offering a hardware-independent development environment for rapid application creation.
Get More Information
If you want to learn more about how Alecs can solve your Machine Vision challenges, please contact our expert.