iStock 1321246631
iStock 1321246631

Accelerate 2D & 3D AOI. Increase UPH. Stay ahead.

fxo925 and fxo926 - Next Generation Machine Vision Cameras With 100GigE Interface

Unlock higher throughput and superior inspection performance in semiconductor and electronics manufacturing with high-speed imaging designed for demanding 2D and 3D Automated Optical Inspection (AOI) systems.

Meeting the Demands of Next-Generation Semiconductor Manufacturing

Semiconductor and electronics manufacturing is racing towards finer structures, higher quality, and higher throughput. As global investments expand capacity and accelerate technological advancement, inspection systems must keep pace: requiring more resolution, higher frame rates, and uncompromised reliability. Especially high speed 2D AOI and rapidly growing 3D AOI, are central to this evolution. 

The fxo925 and fxo926 100GigE cameras are engineered to meet this demand:
enabling faster cycle times and higher units per hour (UPH) while maintaining precision.

FXO 100GigE Overview sRGB

Product spotlight

Powered by Sony’s latest high-speed global shutter Pregius S sensors and latest Remote Direct Memory Access (RDMA*) streaming technology, the FXO 100GigE captures every detail at blistering speed, enabling faster inspection cycles without sacrificing accuracy. 

Key specifications:

  • 100GigE interface with RDMA support for stable high-bandwidth data transfer
  • 12.4 MP at 662 fps, 24.5 MP at 442 fps
  • Approximately 4× higher frame rate vs. previous 24 MP models
  • High sensitivity and wide dynamic range with an optimized 2.74 µm back-illuminated pixel
  • Fiber cable data transmission enables flexible cable lengths ranging from meters up to kilometers
  • C-mount and flat-front options for flexible integration
  • Closed housing design to prevent dust contamination
  • Dynamic fan control (including on/off option) for stable operation
* RDMA is a highly efficient data transfer technology and widely adopted in data centers. that we now bring to the field of machine vision. 
Contact our experts for more information

Higher Throughput in AOI Systems

In semiconductor manufacturing, units per hour (UPH) are a decisive performance metric. Faster inspection directly translates into improved productivity across the entire production line.

Analysis 01

Maximize Throughput

Achieve significant higher frame rates (approximately 4× increased versus previous 24 MP models), without sacrificing resolution. Our camera captures 24.5 MP at 442 fps, enabling faster inspections and higher production volumes.

Semicon, Electronics & Display inspection

Stable Data Transfer and Reduced CPU Load

100GigE with RDMA support ensures seamless and reliable data transfer, ensuring no defects are missed and production lines run smoothly. Additionally, our RDMA implementation significantly reduces CPU load allowing more headroom for your application.

Analysis 02

Uncompromised Image Quality

Our camera delivers sharp, high contrast images for precise defect detection in both 2D and 3D inspections.

Service 01

Flexible System Integration

Flexible mount options for precise integration into production lines.  QSFP28 connectivity supports cable lengths from short rack setups to multi-kilometer fiber links, simplifying layout and reducing infrastructure complexity.

Build Faster AOI Inspection Systems with Components from a Single Source

Allied Vision brings together high-performance cameras, frame grabbers, network interface card, cables, machine vision software libraries, and services – One source for your entire vision system.

Whether you are looking for a single component or a complete system for your AOI application in the semiconductor industry, our team will support you in finding the right solution for you.

Contact our experts for more information.

Placeholder Image
Placeholder Image













*mandatory field

Your data will be processed in accordance with the Privacy Policy.