Allied Vision Logo back
CoaxlinkQSFP28
Allied Vision Logo front
Allied Vision Logo back
CoaxlinkQSFP28
Allied Vision Logo front

Turn Bandwidth into UPH, With No Dropped Frames.

Coaxlink QSFP28 — 100G CoaXPress-over-Fiber for Semiconductor & Electronics

Maximize UPH with zero loss, low latency image acquisition and precise multi camera synchronization.

Meeting the Demands of Next-Generation Semiconductor Manufacturing

Technological progress is driving semiconductor manufacturers to demand more capability and higher speed from their production and inspection systems. As device structures shrink and expectations for both throughput and quality increase, imaging solutions must provide higher resolution, higher frame rates, and more advanced features.  At the same time, image loss must be rigorously prevented, as missing inspection data is extremely costly for manufacturers.

Optimization Support 04

Ever‑higher sensor resolutions and frame rates demand much more bandwidth while UPH targets keep climbing.

Analysis 02

Any dropped frame risks missed defects and costly reinspection; acquisition must be ultra‑reliable.

Modules 10

CPU cycles are precious; raw data transfer should not overload host processors or add latency.

Optimization Support 04

Fast, parallel decision‑making requires low‑latency pipelines and tight synchronization across multiple cameras and systems.

Modules 05

Long, flexible, and clean cabling is essential for modern tools, and integration must be straightforward to shorten design cycles.

CoaxlinkQSFP28

Product spotlight

This is precisely where the extreme reliability of our frame grabber makes the difference.

The Coaxlink QSFP28 Frame Grabber delivers the highest data acquisition rate in the industry. A single QSFP28 interface offers the equivalent bandwidth of 10 CXP-12 connections, 14 Camera Link Full connections, or 20 CXP-6 connections - consolidating massive data streams into one compact, robust link.

Key specifications:

  • Bandwidth leadership: up to 12,500 MB/s from camera to host
  • 100G CoaXPress-over-Fiber via one QSFP28 port (four 25 Gbps lanes)
  • PCIe Gen 4 x8 host interface: up to 13,500 MB/s bus bandwidth
  • 8 GB on-board memory for burst handling and reliability
  • 20 digital I/O lines plus extensive camera control functions
  • Memento Event Logging Tool for fast diagnostics and support
  • OS and platform support: Windows, Linux, macOS; Intel 64-bit and ARM 64-bi
Contact our experts for more information

Coaxlink QSFP28 - Supporting the next step in camera bandwidth

  • Higher UPH:
    capture and process more data, faster, to speed inspection and sorting.

  • Zero-loss Acquisition:
    protect yield and avoid costly reinspection.

  • Lower Latency Decisions:
    direct GPU transfer + DMA accelerate analytics and AI.

  • High-perfomance Fiber Cable
    Cable length up to XXX m possible, electrical immunity, no interference

Build Faster AOI Inspection Systems with Components from a Single Source

Allied Vision brings together high-performance cameras, frame grabbers, network interface card, cables, machine vision software libraries, and services – One source for your entire vision system.

Whether you are looking for a single component or a complete system for your AOI application in the semiconductor industry, our team will support you in finding the right solution for you.

Contact our experts for more information.

Placeholder Image
Placeholder Image













*mandatory field

Your data will be processed in accordance with the Privacy Policy.