Company // News
allPIXAevo family

Introducing the allPIXA evo 32k Line Scan Camera

10/22/2025 | Product News

Chromasens is excited to introduce the allPIXA evo 32k, its most advanced monochrome line scan camera, designed for environments where precision and speed are paramount. This cutting-edge camera combines a state-of-the-art CMOS sensor, embedded image processing, and a CXP-12 interface, ensuring exceptional image quality and reliability even at peak performance. Ideal for applications such as semiconductor and PCB inspection, battery electrode analysis, and high-speed web and foil inspection, the allPIXA evo 32k excels at detecting minute defects without compromising production speed.

The allPIXA evo 32k stands out with its innovative design, featuring two 16k/5 µm lines with a ½ pixel offset, processed in real-time to deliver a 32k image using standard 16k lenses. This technological advancement makes it perfect for applications requiring sub-pixel defect detection, such as semiconductor inspection, PCB inspection, AOI, and quality control. By integrating high-end CMOS sensors, advanced image processing algorithms, and the latest interface technologies, the allPIXA evo 32k offers unparalleled resolution and speed, setting a new benchmark in precision and efficiency.

This launch isn’t just about introducing a higher-resolution model. It’s about extending the capabilities of the allPIXA evo series to support your most demanding inspection tasks. 

👉 Why It Stands Out

  • 32,768 pixels resolution with line rates up to 80 kHz
  • Dual 16k/5 µm lines with ½-pixel offset
  • Real-time embedded image processing for reduced system load and optimized data flow
  • 4× CoaXPress-12 interface for maximum bandwidth and reliability
  • Compatible with standard 16k lenses – no costly optics upgrade required 

Camera overview:

  • CMOS multi-line sensor with 32768 pixels
  • Sensor pixel size: 5 µm
  • Interfaces: 4x CoaXPress CXP-12 (HD-BNC)
  • Supports PoCXP (Power over CoaXPress)
  • High speed: up to 73 kHz in Mono
  • Output of 32768 pixels Mono
  • Optical mount: M95