Applications // Energy & Environment // Renewable Energies
AdobeStock 559025489

Line Scan Cameras For Renewable Energies, Solar Systems, And Inspection Of Solar Cells

Accelerate Renewable Innovation Through Precise, Automated Visual Inspection

Inspect solar cells, power electronics, battery foils, fuel cell components, and connectors with industrial cameras. Detect defects early, ensure reliability, and optimize energy production systems.

Challenges & Trends

Analysis 02

Detect Tiny Defects

Detecting micro-cracks, pinholes, wire-bond flaws or surface anomalies at scale requires visibility into sub-mm features across large areas.

Optimization Support 05

Maintaining Throughput Under High-speed

Production speed demands rapid capture and high data transfer without dropping frames. Fast imaging, multi-camera sync, and real-time processing strain networks and storage.

Service 02

Imaging In Harsh Production Conditions

Variable lighting, high dynamic range scenes, sensor blooming, and noisy signals reduce detection confidence. Multi-material surfaces, reflective foils, and 3D geometries making  inspection across solar, cell, and e-mobility components extremely challenging.

Technical Requirements

  • High optical resolution in 2D to detect even the smallest defects
  • High-resolution 3D data for reliable characterization of the smallest surface defects
  • Blooming fixed sensors, with a high dynamic range and low noise
  •  Multi-channel flashing to capture up to four images with different parameters or illumination geometries in one pass
  • Powerful line lights with different configurations of geometry, light color and cooling
csm Contactus header bacc430180
Do you have any questions? We are here to help.