一般
| 型號: | Prosilica GT 2050NIR |
| 產品系列: | Prosilica GT |
| 狀態: | Available |
感測器
| 感測器類型: | Area scan |
| 色度: | Mono |
| 光譜: | Visible NIR |
| 解析度: | 2,048 × 2,048 (4.20 MP) |
| 感測器型號: | CMOSIS/ams CMV4000 NIR |
| 感測器架構 (材料): | cmos |
| 快門類型: | Global shutter (GS) |
| 感測器尺寸: | 11.26 × 11.26 mm (16 mm, Type 1) |
| 像素大小: | 5.50 µm × 5.50 µm |
像素格式
| 感測器位深: | 12-bit |
影像性能
| 量子效率 @ 529 nm: | 79 % |
| 量子效率 @ 850 nm: | 42 % |
時序與增益
| 最大影格率: | 28 fps |
| 曝光時間: | 50 µs to 126 s |
| 增益: | 0.0 dB to 26.0 dB |
I/O 與電源
| 非隔離線: | 1 input, 2 outputs |
| 特定非隔離線: | 1 |
| 光隔離線: | 1 input, 2 outputs |
| 電源供應: | 7 to 25 VDC AUX or 802.3at Type 1 PoE |
| 功耗: | 3.5 W at 12 VDC; 4.3 W PoE |
操作條件
| 操作溫度 (機殼): | -20 °C to 65 °C (ambient (without condensation)) |
機械特性
| 機殼尺寸 (長 x 寬 x 高 mm): | 86 × 53 × 33 |
| 重量: | 210 g |
板載記憶體與 FPGA
| 影像緩衝區 (RAM): | 128 MByte |
| 非揮發性記憶體 (Flash): | 1024 KByte |
介面
| 數位介面: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 2050NIR
4.2 Megapixel NIR enhanced camera for extreme environments
| 解析度 | 2,048 × 2,048 (4.20 MP) |
|---|---|
| 影格率 | 28 fps |
| 數位介面 | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT2050NIR is a 4.2 Megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates a NIR-optimized variant of the high-quality CMOSIS/ams CMV4000 CMOS sensor. At 900 nm this sensor offers double the quantum efficiency, an increase from 8% to 16% absolute.
Do you have any questions? We are here to help.