General
| Model: | Alecs G1-1242 NA8 |
| Product series: | Alecs |
| Status: | Available |
Sensor
| Sensor type: | Smart camera |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 4,128 × 3,008 (12.40 MP) |
| Sensor model: | Sony IMX545 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 11.3 × 8.2 mm (14 mm, Type 1/1.1) |
| Pixel size: | 2.74 µm × 2.74 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | GREY, RAW10, RAW12, RAW8, Y10, Y12 |
| YUV pixel formats: | UYVY, YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit |
| RGB pixel formats: | BGR8, RGB3, RGB8 (default), RGB888 (default) |
| Bayer pixel formats: | BayerRG12 |
Imaging performance
| Quantum efficiency @ 529 nm: | 68 % |
Timing and gain
| Max. frame rate: | 40 fps |
| Exposure time: | 11 µs to 10 s |
| Gain: | 0.0 dB to 48.0 dB |
I/Os and power
| Non-isolated lines: | 2 inputs, 2 outputs, 1 trigger input, 1 strobe output |
| Power supply: | 24 VDC |
| Power consumption: | SoM: Max. 10 W to 25 W | Carrier board: Max. 2.0 W | Camera: Max. 3.2 W || Idle state: 8.5 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 102 × 72 × 112 |
| Lens mount(s): | C-Mount |
| Weight: | 810 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T |
Alecs G1-1242 NA8
Embedded vision CSI-2 camera with IMX545 sensor
| Resolution | 4,128 × 3,008 (12.40 MP) |
|---|---|
| Framerate | 40 fps |
| Digital Interface | IEEE 802.3 1000BASE-T |
Alecs G1-1242 innovative vision system with Sony IMX545 CMOS global shutter sensor and NVIDIA® Jetson Orin™ Nano8 enables developping applications faster. The NVIDIA® Jetson Orin™ Nano8 embedded board provides 8 GByte RAM, with power modes up to 25 W. This vision systems extends the Alvium BSP feature set by NVIDIA vision libraries. Alecs G1 comes with 128GByte NVMe storage, providing sufficient space for AI models, datasets, and application software.
Do you have any questions? We are here to help.