Products // Line Scan Cameras // chromaPIXA
Allied Vision Logo
allPIXApro group CL bottom margin

chromaPIXA

Color Measurement Line Scan Cameras

The chromaPIXA line scan camera series enables stable inline color measurement in a wide variety of absolute color spaces, greatly simplifying downstream color processing. The chromaPIXA’s output in LAB format allows for the determination of color differences in respect to the perception of the human eye.

allPIXA pro back

Color Measurement For Every Pixel

Benefit From Internal Color Conversion To All Standard Color Spaces

  • Color calibration allows internal conversion in sRGB, eciRGB, AdobeRGB, CIE-L*a*b* or CIE-XYZ in real-time
  • Calibration with ColorChecker and other color targets
  • Stable white point is guaranteed by continuous white balancing
  • Measurement for every single pixel without interpolation

Built For Your Vision

chromaPIXA Is The Perfect Camera For You If:

  • You’re looking for a line scan camera that delivers stable, pixel-accurate inline color measurement across extended color spaces.
  • You need perceptually correct color evaluation with real-time LAB output, continuous white balancing, and no interpolation.
  • You want high-speed performance with up to 7.3k pixels line length and scan rates up to 50 kHz for demanding production environments.
  • You value easy calibration and seamless integration supported by intuitive software tools, advanced synchronization features, and broad frame grabber compatibility.

// Benefits At A Glance

  • 100% quality checked and calibrated to provide best quality and consistent camera performance
  • Graphical user interface for easy parameter setting, control and integration of the camera
  • Sub-pixel accuracy for registration error compensation (patented)
  • Precise multiple camera synchronization

// Features

  • Highly-sensitive CCD line scan sensor
  • Line length up to 7.3k
  • Scan rates up to 50 kHz
  • Fully synchronized multi-channel LED flash control
  • Internal keystone correction for multiple angle positioning of the camera
  • Automatic insertion of machine and camera data inside the image (e.g. time stamp; encoder position; scanning
    speed, checksum)
  • Adjustable Camera Link clock
  • Grey image output (at individual color weights)

// Typical Applications

  • Measurement/Quality Control
  • Print Inspection
  • Surface Inspection
  • Document Scanning
  • Web Inspection
  • Sorting Processes