Products // Line Scan Cameras // allPIXA SWIR
Allied Vision Logo
allPIXA SWIR Sensor front small

allPIXA SWIR

Shortwave Infrared Line Scan Cameras

This high-performance shortwave infrared (SWIR) line scan camera provides exceptional imaging capabilities for machine vision applications that require material analysis within the SWIR spectral range. Such applications include optical sorting in food and recycling, as well as semiconductor inspection. Utilizing advanced indium gallium arsenide (InGaAs) sensor technology, it offers a wide spectral range of 950 to 1,700 nm for imaging beyond the visible range.

allPIXA SWIR back

Seeing The Invisible, In Real Time

Benefit From Fast Line Rate And High Sensitivity

  • Line Scan InGaAs sensor with a resolution of 512 pixels (25 µm x 25 µm pixel size) or 1024 pixels (12.5 µm x 12.5 µm pixel size)
  • SWIR spectrum: From 950 to 1700 nm
  • High speed: Up to 40 kHz line rate

Built For Your Vision

allPIXA SWIR Is The Perfect Camera For You If:

  • Your application requires high-resolution, high-sensitivity imaging for non-visible material analysis.
  • You need high-speed performance with line rates up to 40 kHz and flexible pixel sizes for demanding inspection tasks.
  • You want easy integration into existing machine vision systems via GenICam-compliant GigE Vision, with support for popular frame grabbers and SDKs.
  • You value seamless setup and operation supported by intuitive software tools, internal corrections, test image generation, and adjustable triggering options.

// Benefits At A Glance

allPIXA SWIR is a line scan camera with state-of-the-art InGaAs sensor with 512 or 1k resolution.

  • Enhanced sensitivity: Horizontal binning to increase responsivity in demanding low-light applications
  • Flexible image depth: Supports 8-, 10- or 12-bit per pixel output to match application requirements
  • Advanced image processing: Internal FPGA with DSNU, PRNU and TRC LUT or gamma correction for optimized image quality
  • Seamless integration: GigE Vision compliance, tested with popular frame grabbers, GenICam SDKs, and free Allied Vision software tools

// Features

  • Horizontal binning to increase responsivity
  • 8, 10 or 12 Bits per pixel
  • Internal DSNU, PRNU, and TRC LUT or gamma correction
  • Frequency converter for external line trigger
  • Tested with many popular network adapters and GenICam SDKs

// Typical Applications

The SWIR spectrum reveals several features and material properties that cannot be detected with visible light and adds valuable information beyond RGB images. This is helpful for exceptional inspection tasks to detect defects and faults that cannot be seen with the human eye, for example in applications like quality inspection of semiconductors, content inspection of opaque containers, seed and food sorting, substance and moisture detection or inspection, (security) print inspection and control of coatings and surfaces.

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision