General
| Model: | Mako G-223 |
| Product series: | Mako |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Resolution: | 2,048 × 1,088 (2.20 MP) |
| Sensor model: | CMOSIS/ams CMV2000 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 11.26 × 5.98 mm (12.7 mm, Type 2/3) |
| Pixel size: | 5.50 µm × 5.50 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | BGR8Packed, RGB8Packed |
| Bayer pixel formats: | BayerGB12, BayerGB12Packed, BayerGB8 |
Imaging performance
| Quantum efficiency @ 529 nm: | 77 % |
Timing and gain
| Max. frame rate: | 49 fps |
| Exposure time: | 30 µs to 153 s |
| Gain: | 0.0 dB to 26.0 dB |
I/Os and power
| Opto-isolated lines: | 1 input, 3 outputs |
| Power supply: | 10.8 to 26.4 VDC AUX or 802.3at Type 1 PoE |
| Power consumption: | 2.4 W at 12 VDC; 2.8 W PoE |
Operating conditions
| Operating temperature (housing): | 5 °C to 45 °C (housing temperature) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 61 × 29 × 29 |
| Weight: | 80 g |
On-board memory and FPGA
| Image buffer (RAM): | 64 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Mako G-223
GigE Vision camera, CMOSIS/ams CMV2000 CMOS sensor, 49.5 fps
| Resolution | 2,048 × 1,088 (2.20 MP) |
|---|---|
| Framerate | 49 fps |
| Digital Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Mako G-223 is a 2.2 megapixel GigE machine vision camera that incorporates the high quality Type 2/3 (12.7 mm diagonal) CMOSIS/ams CMV2000 CMOS sensor. At full resolution, this camera runs 49.5 frames per second. With a smaller region of interest, higher frame rates are possible.
Do you have any questions? We are here to help.