hr cxp

HR CXP

Latest Technology And Fast Data Transfer Speeds

The HR CXP-6 and CXP-12 cameras are equipped with the latest CoaXPress technology, which enables lightning-fast data transfer speeds of up to 12.5 Gbps per channel. This not only ensures seamless integration into existing systems, but also the ability to capture and process high-resolution images in real time.

HR back CXP6 sRGB

Modern, Fast And High-Resolution CMOS Sensors

CoaXPress was developed to cope with the increasing bandwidths of new sensor generations. Up to 6.25 GBit/s or 12.5 GBit/s can be transmitted per line. SVS-Vistek supplies CoaXPress cameras with four CoaXPress-6 or CoaXPress-12 lines and thus provides a data bandwidth of 25 GBit/s or 50 GBit/s.

The HR series with CoaXPress is equipped with modern, fast and high-resolution CMOS sensors. With outstanding frame rates, the HR offers a wide range of industrial hardware and software features.

  • ROI, LUT, binning, offset
  • Power over CoaXPress
  • Flat field correction, shading correction
  • Defect pixel correction
  • Integrated multichannel LED strobe controller
  • Quad CoaXPress 
  • Ideal for cleanrooms

Industrial TTL-24V I/O interface with SafeTrigger, programmable logic functions, sequencers and timers, RS232

Areas Of Application

application icon

With its thin, long cables and extremely high bandwidth, CoaXPress offers the perfect interface for high-resolution and very fast CMOS sensors.

application icon

Demanding applications in quality assurance and plant engineering benefit from this combination of maximum resolution and maximum speed.

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision