General
| Model: | hr49CCX |
| Product code: | F004156 |
| Product series: | HR CoaXPress |
| Status: | Deleted |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color |
| Spectrum: | Visible |
| Spectral range: | 400 nm to 1000 nm |
| Resolution: | 7,008 × 7,000 (49.00 MP) |
| Sensor model: | Gpixel GMAX3265-49 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | global-shutter |
| Sensor size: | 22.43 × 22.4 mm (31.7 mm, 37.4mm (2.3")) |
| Pixel size: | 3.20 µm × 3.20 µm |
Pixel formats
| Sensor bit depth: | 8-Bit,10-Bit |
| RGB pixel formats: | bayer8, bayer10 |
Timing and gain
| Max. frame rate: | 30 fps |
| Exposure time: | 60 µs (max) |
| Gain: | 0.0 dB to 18.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output |
| Specific non-isolated lines: | 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output |
| Opto-isolated lines: | 1 x Optical isolated input, 0 x Optical isolated Input, |
| Power supply: | 10 to 25VDC |
| Power consumption: | External: 14 W (typical at 12 VDC) |
Operating conditions
| Operating temperature (housing): | -10 °C to 65 °C |
Mechanical properties
| Body dimensions (L x W x H in mm): | 76 × 70 × 70 |
| IP class: | IP30 |
| Lens mount(s): | M58x0.75 |
| Weight: | 420 g |
On-board memory and FPGA
| Non-volatile memory (Flash): | 160 KByte |
Interfaces
| Digital interface: | cxp-6 with 4 connections |
| Interface connector: | (Din1.0/2.3) |
FW features - image control
| Exposure modes: | Manual, Auto, External |
| Gain modes: | Auto, Manual |
| White balance modes: | auto, manual |
| Image control features: | FW Features - Image Control |
FW features - camera control
| Trigger modes/sync: | INTERNAL,SOFTWARE,EXTERNAL |
| Camera control features: | PoCxP, User Sets, PWM(4), Sequencer, |
hr49CCX
Resolution
7,008 × 7,000 (49.00 MP)
Framerate
30 fps
Digital Interface
CXP-6 with 4 connections
Do you have any questions? We are here to help.