hr342CCX

General

Model: hr342CCX
Product code: F004073
Product series: HR CoaXPress
Status: Available

Sensor

Sensor type: Area scan
Chroma: Color
Spectrum: Visible
Spectral range: 400 nm to 1000 nm
Resolution: 6,464 × 4,852 (31.40 MP)
Sensor model: Sony IMX342
Sensor architecture (material): cmos
Shutter type(s): Global shutter (GS)
Sensor size: 22.3 × 16.74 mm (27.88 mm, Type APS-C)
Pixel size: 3.45 µm × 3.45 µm

Pixel formats

Sensor bit depth: 8-bit, 12-bit
RGB pixel formats: bayer8, bayer12

Imaging performance

Dynamic range: 70.5 dB
SNR: 39.9 dB

Timing and gain

Max. frame rate: 35.7 fps
Exposure time: 19 µs to 60 s
Gain: 0.0 dB to 48.0 dB

I/Os and power

Non-isolated lines: 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output,
Specific non-isolated lines: 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output,
Opto-isolated lines: 1 x Optical isolated input, 0 x Optical isolated input,
I/O connector: 12-pin Hirose HR10A-10P-12S
Power supply: 10 to 25VDC, Power over CoaXPress
Power consumption: External: 12 W (typical)

Operating conditions

Operating temperature (housing): -10 °C to 65 °C

Mechanical properties

Body dimensions (L x W x H in mm): 78 × 70 × 70
Filter/protection glass: N-BK7 - AR coating
IP class: IP30
Lens mount(s): M58x0.75
Weight: 400 g

On-board memory and FPGA

Non-volatile memory (Flash): 160 MByte

Interfaces

Digital interface: cxp-6 with 4 connections
Interface connector: (Din1.0/2.3)
Vision standard: CoaXPress 1.0

FW features - image control

Exposure modes: manual, auto
Gain modes: auto, manual
White balance modes: auto, manual
Image control features: roi, lut, mirror-image, dpc, shading-correction, ffc

FW features - camera control

Trigger modes/sync: internal, software, external
Camera control features: PoCxP, User Sets, PWM(4), Sequencer,

hr342CCX

Resolution 6,464 × 4,852 (31.40 MP)
Framerate 35.7 fps
Digital Interface CXP-6 with 4 connections

csm Contactus header bacc430180
Do you have any questions? We are here to help.