Products // Area Scan Cameras // HR // HR 100GigE
HR 100GigE Overview sRGB

HR 100GigE

Breaking Boundaries Between Speed and Precision

High resolution or high speed? Until now, you had to choose. The HR 100GigE Series eliminates that compromise – combining both unmatched image quality and extreme data throughput in one performance-optimized platform. Powered by Sony’s latest ultra-speed Pregius S™ sensors and reliable RDMA streaming technology, the HR 100GigE captures every detail at blistering speed enabling faster inspection cycles without sacrificing accuracy.

Reliability designed for the future

Benefit from a rich feature set and a highly advanced platform!

  • Ultra-fast Sony sensors
  • Advanced thermal design
  • Flexible QSFP28 interface
  • Reliable RDMA streaming

Built for Your Vision

HR 100GigE is the perfect camera for you if:

  • you need maximum throughput without compromise, combining ultra-high resolution and high frame rates in a single camera
  • you are building data-intensive inspection systems, where high-bandwidth image streams must reliably feed edge processing or AI-based analysis without becoming the bottleneck
  • your system architecture demands long cable distances and flexible deployment, enabled by QSFP28 connectivity from short rack links to multi-kilometer fiber runs
  • your application demands stable operation, where superior thermal design prevents throttling and ensure consistent image quality

// Benetifs at a glance

The HR 100GigE Series delivers tangible advantages that directly translate into higher performance, greater reliability, and more flexible system design.

  • No trade-off between resolution and speed – capture ultra-high-resolution images at high frame rates to maximize inspection accuracy and throughput
  • Consistent performance under load – advanced thermal design prevents throttling, ensuring stable 24/7 operation
  • Flexible system integration – QSFP28 connectivity supports cable lengths from short rack setups to multi-kilometer fiber links, simplifying layout and reducing infrastructure complexity
  • Ready for data-intensive processing – sustained 100 GigE bandwidth with reliable RDMA streaming feeds edge processing and AI-based analysis without creating system bottlenecks

// Features

  • Resolution: up to 105 megapixels
  • Sensor: CMOS global shutter sensors from Sony
  • Frame rates: up to 225 frames per second
  • Housing options: Closed Housing
  • Lens mount options: Flat Front, M52-Mount, M58-Mount, or RF-Mount
  • Image colors: Monochrome and color
  • Operating temperature: -10°C to +60°C

// For demanding temperature requirements

Thanks to an advanced thermal design, HR 100GigE cameras support operating temperatures of -10°C to 60°C while delivering full 100Gigabit data streams.

With a good thermal connection, HR 100GigE cameras guarantee reliable camera operation even at high ambient temperatures.