General
| Model: | Goldeye G-008 XSWIR 1.9 TEC2 |
| Product series: | Goldeye G |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, eXtended SWIR |
| Spectral range: | 1100 nm to 1900 nm |
| Resolution: | 320 × 256 (0.08 MP) |
| Sensor model: | Progressive scan 0.08 MP |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 9.6 × 7.68 mm (12.3 mm, Type 1) |
| Pixel size: | 30.00 µm × 30.00 µm |
Pixel formats
| Sensor bit depth: | 14-bit |
Timing and gain
| Max. frame rate: | 344 fps |
| Exposure time: | 6 µs to 30.00 ms |
| Gain: | 0.0 dB to 24.0 dB |
I/Os and power
| Non-isolated lines: | LVTTL I/Os: 1 Input, 1 Output |
| Specific non-isolated lines: | 115 000 Baud, 8N1 (adjustable) |
| Opto-isolated lines: | 1 Input, 2 Outputs |
| Power supply: | 10.8 V to 30.0 V or via PoE |
| Power consumption: | 20 W (at 12 VDC), <21 W (PoE) |
Operating conditions
| Operating temperature (housing): | -20 °C to 55 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 90 × 80 × 80 |
| Weight: | 740 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 MByte |
| Non-volatile memory (Flash): | 262 MByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Goldeye G-008 XSWIR 1.9 TEC2
Goldeye G-008 XSWIR 1.9 TEC2 - High-performance high-speed QVGA InGaAS camera
| Resolution | 320 × 256 (0.08 MP) |
|---|---|
| Framerate | 344 fps |
| Digital Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
The Goldeye G-008 XSWIR 1.9 TEC2 is the fastest QVGA resolution short wave infrared camera with GigE Vision interface that is optimized for scientific grade applications often requiring long exposure times. With frame rates up to 344 fps at full resolution, versatile application fields can be addressed.
Do you have any questions? We are here to help.