General
| Model: | Goldeye G-033 SWIR TECless |
| Product series: | Goldeye G |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR |
| Spectral range: | 900 nm to 1700 nm |
| Resolution: | 640 × 512 (0.33 MP) |
| Sensor model: | Progressive scan 0.33 MP |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 9.6 × 7.68 mm (12.3 mm, Type 1) |
| Pixel size: | 15.00 µm × 15.00 µm |
Pixel formats
| Sensor bit depth: | 14-bit |
Timing and gain
| Max. frame rate: | 301 fps |
| Exposure time: | 1 µs to 200.00 ms |
| Gain: | 0.0 dB to 33.0 dB |
I/Os and power
| Non-isolated lines: | LVTTL I/Os: 1 input, 1 output |
| Specific non-isolated lines: | 115 200 Baud, 8N1 (adjustable) |
| Opto-isolated lines: | 1 Input, 2 Outputs |
| Power supply: | 10.8 V DC to 30.0 V or via PoE |
| Power consumption: | 6.0 W (at 12 VDC), <7.5 W (PoE) |
Operating conditions
| Operating temperature (housing): | -20 °C to 55 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 78 × 55 × 55 |
| Weight: | 370 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 MByte |
| Non-volatile memory (Flash): | 262 MByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Goldeye G-033 SWIR TECless
Goldeye G-033 TECless - High-speed TECless VGA InGaAs camera
| Resolution | 640 × 512 (0.33 MP) |
|---|---|
| Framerate | 301 fps |
| Digital Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
The Goldeye G-033 TECless high-speed camera is the fastest VGA resolution short wave infrared camera (SWIR) with GigE Vision interface. Frame rates up to 301 fps at full resolution enable you to access versatile application fields and to speed up your processes. Thanks to its very affordable price, many cost-sensitive
Do you have any questions? We are here to help.