Products // Area Scan Cameras // EoSens // EoSens10CCX12-FM
eosens cameras v2

General

Model: EoSens10CCX12-FM
Product code: F006026
Product series: EoSens CoaXPress-12
Status: Available

Sensor

Sensor type: Area scan
Chroma: Color
Spectrum: Visible
Spectral range: 350 nm to 1000 nm
Resolution: 4,608 × 2,176 (10.00 MP)
Sensor model: Gpixel Gsprint 4510
Sensor architecture (material): cmos
Shutter type(s): global-shutter
Sensor size: 20.74 × 9.79 mm (22.93 mm, 4/3)
Pixel size: 4.50 µm × 4.50 µm

Pixel formats

Sensor bit depth: 8-Bit,12-Bit
RGB pixel formats: bayer8, bayer12

Imaging performance

Dynamic range: 68.8 dB

Timing and gain

Max. frame rate: 482
Max. frame rate ROI modes: 4608 x 2176 | 478 fps,
Exposure time: 1 µs to 1 s
Gain: 0.0 dB to 12.0 dB

I/Os and power

Non-isolated lines: 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 0 x Open drain output,
Specific non-isolated lines: 0 x RS232 input, 0 x RS232 output, 0 x RS422 input, 0 x RS422 output,
Opto-isolated lines: 0 x Optical isolated input, 0 x Optical isolated input,
I/O connector: 2
Power supply: 12 to 24VDC, Power over CoaXPress
Power consumption: External: 20 W (typical)

Mechanical properties

Body dimensions (L x W x H in mm): 93 × 80 × 80
Filter/protection glass: UV/IR Filter
IP class: IP30
Lens mount(s): F-Mount
Weight: 630 g

Interfaces

Digital interface: cxp-12 with 4 connections
Interface connector: (micro-BNC)

FW features - image control

Exposure modes: external
Gain modes: Digital, Analog
White balance modes: true
Image control features: FW Features - Image Control

FW features - camera control

Trigger modes/sync: External TTL Signal, CXP-Trigger
Datasheet (pdf)

EoSens10CCX12-FM

Resolution

4,608 × 2,176 (10.00 MP)

Framerate

482 fps

Digital Interface

CXP-12 with 4 connections

csm Contactus header bacc430180
Do you have any questions? We are here to help.