General
| Model: | Alvium 1500 C-501 NIR |
| Product series: | Alvium 1500 C |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible-NIR |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 2,592 × 1,944 (5.00 MP) |
| Sensor model: | ON Semi AR0522 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Rolling Shutter |
| Sensor size: | 7.13 mm diagonal (Type 1/2.5) |
| Pixel size: | 2.20 µm × 2.20 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| Monochrome pixel formats: | RAW8, RAW10, RAW12, GREY, Y10, Y12 |
| YUV pixel formats: | YUV422 8-bit, UYVY |
| RGB pixel formats: | RGB888 (default), RGB3 |
| Output color space: | 10-bit |
Imaging performance
| Quantum efficiency @ 529 nm: | 84 % |
Timing and gain
| Max. frame rate: | 68 fps |
I/Os and power
| Non-isolated lines: | 2 programmable GPIOs |
| Power supply: | 5 VDC over MIPI CSI-2 |
| Power consumption: | Typical: 1.9 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 26 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 40 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | MIPI CSI-2, up to 4 lanes |
Alvium 1500 C-501 NIR
Embedded vision CSI-2 camera with AR0522 sensor
Resolution
2,592 × 1,944 (5.00 MP)
Framerate
68 fps
Digital Interface
MIPI CSI-2, up to 4 lanes
Alvium 1500 C-501 NIR innovative MIPI CSI-2 camera with ON Semi AR0522 CMOS rolling shutter sensor provides industrial performance for cost effective embedded applications.
Do you have any questions? We are here to help.