General
| Model: | Alvium 1800 U-1240 |
| Product series: | Alvium 1800 U |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 4,024 × 3,036 (12.20 MP) |
| Sensor model: | Sony IMX226 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global Reset Shutter, Rolling shutter (RS) |
| Sensor size: | 7.4 × 5.6 mm (9.3 mm, Type 1/1.7) |
| Pixel size: | 1.85 µm × 1.85 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | BGR8, RGB8 (default) |
| Bayer pixel formats: | BayerRG12 |
Imaging performance
| Quantum efficiency @ 529 nm: | 74 % |
Timing and gain
| Max. frame rate: | 35 fps |
| Exposure time: | 11 µs to 10 s |
| Gain: | 0.0 dB to 27.0 dB |
I/Os and power
| Non-isolated lines: | 4 programmable GPIOs |
| Power supply: | Power over USB 3.1 Gen 1 | External power 5.0 V |
| Power consumption: | USB power: 3.1 W (typical) | Ext. power: 3.3 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 38 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 65 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | usb3.0 |
| Vision standard: | USB3 Vision |
Alvium 1800 U-1240
Versatile USB camera with IMX226 sensor
| Resolution | 4,024 × 3,036 (12.20 MP) |
|---|---|
| Framerate | 35 fps |
| Digital Interface | Usb3.0 |
Alvium 1800 U-1240 innovative USB camera with Sony IMX226 rolling shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.