Products // Area Scan Cameras // Alvium // Alvium GM2 // Alvium GM2-030 VSWIR
Alvium GM2 Overview sRGB

General

Model: Alvium GM2-030 VSWIR
Product series: Alvium GM2
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: SWIR, Visible SWIR
Spectral range: 400 nm to 1700 nm
Resolution: 656 × 520 (0.30 MP)
Sensor model: Sony IMX991 | InGaAs
Sensor architecture (material): InGaAs
Shutter type(s): Global Shutter
Sensor size: 4.61 mm ø (Type 1/4)
Pixel size: 5.00 µm × 5.00 µm

Pixel formats

Sensor bit depth: 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit)
Monochrome pixel formats: Mono8 (default), Mono10, Mono10p, Mono12, Mono12p, RAW8 (default), RAW10, RAW12, GREY, Y10, Y12

Timing and gain

Max. frame rate: Mainly depends on hardware and register settings.

I/Os and power

Non-isolated lines: 2 programmable GPIOs
I/O connector: Coax, STP
Power supply: 5 VDC over MIPI CSI-2
Power consumption: Value for the integrated serializer adds to CSI-2 model value.

Operating conditions

Operating temperature (housing): -20 °C to 65 °C ((housing))

Mechanical properties

Body dimensions (L x W x H in mm): 41 × 29 × 29
Lens mount(s): C-Mount, CS-Mount, S-Mount
Weight: 70 g

On-board memory and FPGA

Image buffer (RAM): 256 KByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: GMSL2, based on MIPI CSI-2, up to 4 lanes

Alvium GM2-030 VSWIR

Embedded vision GMSL2 camera with IMX991 sensor

Resolution

656 × 520 (0.30 MP)

Digital Interface

GMSL2, based on MIPI CSI-2, up to 4 lanes

 

SWIR Logo

Alvium GM2-030 VSWIR innovative GMSL2 camera with Sony IMX991 SenSWIR InGaAs global shutter sensor provides industrial performance for cost effective embedded vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.