General
| Model: | Alvium G1-510 |
| Product series: | Alvium G1 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 2,464 × 2,064 (5.10 MP) |
| Sensor model: | Sony IMX548 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 9.00 mm diagonal (Type 1/1.8) |
| Pixel size: | 2.74 µm × 2.74 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono12, Mono12p, Mono12Packed |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | RGB8 (default), BGR8 |
| Bayer pixel formats: | BayerRG8, BayerRG10, BayerRG10p, BayerRG12, BayerRG12p, BayerRG12Packed |
| Output color space: | 12-bit |
Imaging performance
| Quantum efficiency @ 529 nm: | 68 % |
Timing and gain
| Max. frame rate: | 23 fps |
I/Os and power
| Non-isolated lines: | 2 GPIOs (LVTTL) |
| Opto-isolated lines: | 1 input, 1 output |
| Power supply: | 10.8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE |
| Power consumption: | External power: 3.2 W at 12 VDC (typical) | Power over Ethernet: 3.6 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 32 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Alvium G1-510
Resolution
2,464 × 2,064 (5.10 MP)
Framerate
23 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Alvium G1-510 innovative GigE camera with Sony IMX548 CMOS global shutter sensor provides industrial performance for cost effective machine vision applications.
Do you have any questions? We are here to help.