Products // Area Scan Cameras // Alvium // Alvium C // Alvium 1800 C-511
Alvium C Overview sRGB

General

Model: Alvium 1800 C-511
Product series: Alvium 1800 C
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono or Color
Spectrum: Visible
Spectral range: 300 nm to 1100 nm
Resolution: 2,464 × 2,064 (5.10 MP)
Sensor model: Sony IMX547
Sensor architecture (material): CMOS
Shutter type(s): Global Shutter
Sensor size: 9.00 mm diagonal (Type 1/1.8)
Pixel size: 2.74 µm × 2.74 µm

Pixel formats

Sensor bit depth: 12-bit
Monochrome pixel formats: Mono8, Mono10, Mono10p, Mono12, Mono12p, RAW8, RAW10, RAW12, GREY, Y10, Y12
YUV pixel formats: YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit, UYVY
RGB pixel formats: RGB8 (default), BGR8, RGB888 (default), RGB3
Bayer pixel formats: BayerGR8, BayerGR10, BayerGR10p, BayerGR12, BayerGR12p
Output color space: 12-bit

Imaging performance

Quantum efficiency @ 529 nm: 68 %

Timing and gain

Max. frame rate: 79 fps

I/Os and power

Non-isolated lines: 2 programmable GPIOs
Power supply: 5 VDC over MIPI CSI-2
Power consumption: Typical: 3.0 W

Operating conditions

Operating temperature (housing): -20 °C to 65 °C (housing)

Mechanical properties

Body dimensions (L x W x H in mm): 26 × 29 × 29
Lens mount(s): C-Mount, CS-Mount, S-Mount
Weight: 40 g

On-board memory and FPGA

Image buffer (RAM): 256 KByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: MIPI CSI-2, up to 4 lanes
Datasheet (pdf)

Alvium 1800 C-511

Embedded vision CSI-2 camera with IMX547 sensor

Resolution

2,464 × 2,064 (5.10 MP)

Framerate

79 fps

Digital Interface

MIPI CSI-2, up to 4 lanes

Alvium 1800 C-511 innovative MIPI CSI-2 camera with Sony IMX547 CMOS global shutter sensor provides industrial performance for cost effective embedded applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.