Alecs front+back Nvidea Logo

Alecs - The Open Smart Camera For More Flexiblity In Application Development

Reliability Designed For The Future


Alecs combines computational power and easy integration with design flexibility.
Unlock the full potential of machine learning and deep learning applications.

The Power Of Possibilities

Alecs is an open smart camera designed for maximum customization. Unlike closed systems with fixed software, Alecs provides a powerful hardware platform that allows you to run your own applications and AI models using the frameworks and tools of your choice. 

A comprehensive Board Support Package (BSP) based on Linux ensures seamless integration, efficient development, and full control over the system. This makes Alecs a powerful platform for developing highly tailored vision applications.

ALECS+Ringlicht front left view sRGB 600

Benefits

From core tasks like object detection, tracking, and classification to inspection tasks such as OCR/OCV – and even advanced applications like anomaly detection, unlock the full potential of machine learning and deep learning applications.

  • Enough computational power:
    to develop, train AI networks and deploy sophisticated software and AI algorithms with ease
  • Reliability:
    Based on Allied Vision's future-proof camera platform Alvium and the leading NVIDIA Jetson Orin SoM
  • Industrial-grade hardware:
    Robust and industrial housing with IP67 protection
  • Wide operating temperature range:
    due to heat dissipation design from -20°C to +65°C (housing)
  • Compatible ring light available:
    with two operating modes and powered directly via Alecs or externally  
  • Developer enablement & ease of use:
    - On-board image processing and optimization features for high image quality
    - Board Support Package based on Vimba X and integrated recovery mode to always ensure a safe state of the camera.
    - eVision Image analysis libraries are pre-installed and can be tested free of charge for 30 days.
    - Seamless integration with third-party software and customization to specific needs
  • Different performance levels:
    with NVIDIA Jetson Orin NX 16GB or Jetson Orin Nano 8GB
Contact our experts for more information
Vincent+Alecs
Alecs gives you the vision platform, empowering you to develop your own solutions capable to run AI algorithms.

Vincent Krull, Product Manager

Get More Information

If you want to learn more about Alecs, and how to effectively develop customized and powerful Machine Vision solutions, please contact our expert.  

Placeholder Image
Placeholder Image












*mandatory field

Your data will be processed in accordance with the Privacy Policy.