Applications
Medicine & Life Science
Dental Lab Scanner
Cameras For Dental Imaging And Intraoral Scanning In Dentistry And Laboratories
Achieve Perfect, Precise Dental Restorations Faster With 3D Scanning
Capture every detail of dental impressions and patient anatomies with high-precision cameras. Design crowns, bridges, and dentures accurately to optimize your CAD/CAM workflow.
Technical Requirements
- USB3 Interface to support any given PC connection at the dentist or in the dental laboratories
- Synchronization of light or multiple cameras in intraoral scanning vision systems
- Accuracy of 5 - 15 µm is needed to create reliable data points on details and depth of the oral cavity
- Intra Oral Scan requires minimum 25 fps to avoid motion artefacts during the scan
- Small camera or even custom board design to fit the camera into dental scanner
Do You Have Any Questions? We Are Here To Help.