eVision  EasyOCR

EasyOCR

Optical Character Recognition Library

- Teachable character recognition for the most reliable and fastest recognition
- Invariant to character size
- Tolerant to poorly printed, broken characters
- "Connected" characters separation
- Pre-defined fonts included

Description

EasyOCR is a font-dependent printed character reader based on a template matching algorithm. It has been designed to read any kind of short text (part numbers, serial numbers, expiry dates, manufacturing dates, lot codes, …) printed on labels or directly on parts.

EasyOCRTraining

Training

EasyOCR requires training the font to be recognized. It is able to learn from sample images all possible characters to be read. This makes the recognition extremely flexible, fast and reliable. The training phase involves an interactive application used to show samples of the characters and allow the library to learn and store them in a font file. Moreover, EasyOCR provides the means for you to write your own, custom, font editor. EasyOCR also comes with three standard pre-learnt font files for the standard OCR-A, OCR-B and Semi fonts.

Other Benefits

Neo Licensing System

Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store Open eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.

Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.

Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.

All Open eVision Libraries For Windows And Linux

  • Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
  • Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
  • Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
DriverWinLinuxARM

Open eVision Studio

Open eVision Studio is the evaluation, prototyping and development tool of Open eVision.
Its intuitive graphical user interface allows you to call and immediately see the result of any of eVision’s 2D image processing functions. A scripting functionality generates the corresponding code, which can then be copied and pasted into your application.

Open eVision Studio is free (when using Open eVision 2.0 and above) and does not require any license.

eVision Bundle Studio AVT
eVision Bundle Studio AVT

Software

Host PC Operating System

Open eVision is a set of 64-bit libraries that require an Intel compatible processor with the SSE4 instruction set or an ARMv8-A compatible processor.

Open eVision can be used on the following operating systems:

Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture

Microsoft Windows 11, 10 IoT Enterprise for x86-64 systems

Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18

Remote connections

Remote connections are allowed using remote desktop, TeamViewer or any other similar software.

Virtual machines

Virtual machines are supported. Microsoft Hyper-V, Oracle VirtualBox and libvirt hypervisors have been successfully tested.

Only the Neo Licensing System is compatible with virtualization.

Minimum requirements:

2 GB RAM to run an Open eVision application

8 GB RAM to compile an Open eVision application

Between 100 MB and 2 GB free hard disk space for libraries, depending on selected options.

APIs

Supported programming languages :

The Open eVision libraries and tools support C++, Python and the programming languages compatible with the .NET (C#, VB.NET)

C++ requirements: A compiler compatible with the C++ 11 standard is required to use Open eVision

Python requirements: Python 3.11 or later is required to use the Python bindings for Open eVision

.NET requirements: .NET framework 4.8 (or later) or the .NET platform 6.0 (or later) are supported

Supported Integrated Development Environments:

Microsoft Visual Studio 2017 (C++, C#, VB .NET, C++/CLI)

Microsoft Visual Studio 2019 (C++, C#, VB .NET, C++/CLI)

Microsoft Visual Studio 2022 (C++, C#, VB .NET, C++/CLI)

QtCreator 4.15 with Qt 5.12

Ordering Information

Product status

Released

Product code - Description

PC4155 Open EasyOCR for USB dongle

PC4305 Open eVision EasyOCR

Related products

PC6512 eVision/Open eVision USB Dongle (empty)

PC6514 Neo USB Dongle (empty)

EasyOCR