Products // Software // Open eVision Bundles // Complete Bundle
eVision  Bundles

Complete Bundle

Bundle Of All eVision Libraries

- Includes all eVision libraries
- A practical way to get access to all Open eVision features
- Great for vision software developers
- Cost effective compared to individual licenses

Description

The Complete Bundle includes all eVision libraries. The general purpose, matching and measurement, text and code reading, 3D and deep learning tools are all part of the Complete Bundle. It is a convenient choice for vision software developers who design complex machine vision solutions.

Main Benefits

A Single Bundle To Own Them All

The Complete Bundle includes all eVision libraries. The general purpose, matching and measurement, text and code reading, 3D and deep learning tools are all part of the Complete Bundle. It is a convenient choice for vision software developers who design complex machine vision solutions.

Other Benefits

Neo Licensing System

Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store Open eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.

Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.

Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.

All eVision Libraries For Windows And Linux

  • Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
  • Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
  • Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
DriverWinLinuxARM

Complete Bundle Contents

General purpose

Inspection with Deep Learning

Applicative processing