eVision  3DBundle

3D Bundle

Bundle Of Open eVision 3D Libraries

- Cost effective bundle of eVision's 3D libraries

Description

The 3D Bundle is a cost-effective package of Open eVision’s 3D libraries, providing powerful tools for advanced 3D vision applications. This comprehensive bundle includes Easy3D, Easy3DLaserLine, Easy3DObject, and Easy3DMatch, delivering a wide range of capabilities for 3D imaging and analysis.

The 3D Bundle is ideal for industries and machine vision applications requiring robust and accurate 3D part inspection, defect detection and part alignment.

Main Benefits

3D Viewer

Use the 3D Viewer class of Easy3D to create an interactive 3D display. The 3D Viewer can display point clouds and 3D objects. It uses the OpenGL interface and requires a compatible display device.

Easy3D 3DViewer

Compatibility With 3D Sensors

The Easy3D library is able to import data from third-party 3D sensors from Automation Technology, Azure Kinect, Benano, Heliotis, IDS Ensenso, Intel Realsense, Lucid Helios, LMI Gocator, Mech-Mind, Nerian Ruby, Photoneo PhoXi, Shenzhen SinceVision (SSZN), Zivid and others. Point Clouds and ZMaps are managed efficiently and allow 3D processing and analysis to be performed.

Easy3D Compatibility 3D Sensors

Other Benefits

Neo Licensing System

Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store Open eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.

Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.

Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.

All Open eVision Libraries For Windows And Linux

  • Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
  • Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
  • Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
DriverWinLinuxARM