General
| Model: | Manta G-235 |
| Product series: | Manta |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Resolution: | 1,936 × 1,216 (2.40 MP) |
| Sensor model: | Sony IMX174 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 13.4 mm ø (Type 1/1.2) |
| Pixel size: | 5.86 µm × 5.86 µm |
Pixel formats
| Sensor bit depth: | 8-bit or 12-bit |
| Monochrome pixel formats: | Mono8, Mono12Packed, Mono12 |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | RGB8Packed, BGR8Packed |
| Bayer pixel formats: | BayerRG8, BayerRG12, BayerRG12Packed |
Imaging performance
| Quantum efficiency @ 529 nm: | 70 % |
Timing and gain
| Max. frame rate: | 50 |
I/Os and power
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 2 inputs, 2 outputs |
| Power supply: | 8 to 30 VDC AUX or IEEE 802.3af PoE |
| Power consumption: | External power: 2.8 W at 12 VDC | Power over Ethernet: 3.3 W |
Operating conditions
| Operating temperature (housing): | 5 °C to 45 °C ambient (without condensation) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 86 × 44 × 29 |
| Weight: | 190 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional |
Manta G-235
GigE Vision camera featuring the Sony IMX174 CMOS sensor
Resolution
1,936 × 1,216 (2.40 MP)
Framerate
50 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional
Manta G-235 is a machine vision camera that incorporates the high quality Type 1/1.2 (13.4 mm diagonal) Sony IMX174 CMOS sensor with Pregius global shutter technology. At full resolution, this camera runs 50.8 frames per second. With a smaller region of interest, higher frame rates are possible.
Do you have any questions? We are here to help.