General
| Model: | Mako G-192 |
| Product series: | Mako |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Resolution: | 1,600 × 1,200 (1.90 MP) |
| Sensor model: | Teledyne e2v EV76C570 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Reset Shutter, Rolling Shutter |
| Sensor size: | 9 mm ø (Type 1/1.8) |
| Pixel size: | 4.50 µm × 4.50 µm |
Pixel formats
| Sensor bit depth: | 8-bit or 10-bit |
| Monochrome pixel formats: | Mono8, Mono10 |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | RGB8Packed, BGR8Packed |
| Bayer pixel formats: | BayerGB8, BayerGB10 |
Imaging performance
| Quantum efficiency @ 529 nm: | 43 % |
Timing and gain
| Max. frame rate: | 60 fps |
I/Os and power
| Opto-isolated lines: | 1 input, 3 outputs |
| Power supply: | 10.8 to 26.4 VDC AUX or 802.3at Type 1 PoE |
| Power consumption: | 2.1 W at 12 VDC; 2.4 W PoE |
Operating conditions
| Operating temperature (housing): | 5 °C to 45 °C (housing temperature) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 61 × 29 × 29 |
| Weight: | 80 g |
On-board memory and FPGA
| Image buffer (RAM): | 64 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Mako G-192
GigE Vision camera, Teledyne e2v CMOS sensor, 60 fps
Resolution
1,600 × 1,200 (1.90 MP)
Framerate
60 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
The Mako G-192 is a 1.9 megapixel GigE machine vision camera that incorporates the high quality Type 1/1.8 (9 mm diagonal) Teledyne e2v Sapphire EV76C570 CMOS sensor. At full resolution, this camera runs 60 frames per second. With a smaller region of interest, higher frame rates are possible.
Do you have any questions? We are here to help.