hr25CCL

General

Model: hr25CCL
Product code: F004052
Product series: HR Camera Link
Status: Available

Sensor

Sensor type: Area scan
Chroma: Color
Spectrum: Visible
Spectral range: 400 nm to 1000 nm
Resolution: 5,120 × 5,120 (25.00 MP)
Sensor model: ON Semiconductor NOIP1SE025KA-GDI
Sensor architecture (material): cmos
Shutter type(s): global-shutter
Sensor size: 23.04 × 23.04 mm (32.58 mm, 32.58mm (APS-H))
Pixel size: 4.50 µm × 4.50 µm

Pixel formats

Sensor bit depth: 8-Bit,10-Bit
RGB pixel formats: bayer8, bayer10

Timing and gain

Max. frame rate: 31.8 fps
Exposure time: 60 µs (max)
Gain: 0.0 dB to 18.0 dB

I/Os and power

Non-isolated lines: 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output,
Specific non-isolated lines: 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output,
Opto-isolated lines: 1 x Optical isolated input, 0 x Optical isolated input,
Power supply: 10 to 25VDC
Power consumption: External: 10 W (typical)

Operating conditions

Operating temperature (housing): -10 °C to 65 °C

Mechanical properties

Body dimensions (L x W x H in mm): 56 × 70 × 70
IP class: IP40
Lens mount(s): M58x0.75
Weight: 420 g

On-board memory and FPGA

Non-volatile memory (Flash): 32 MByte

Interfaces

Digital interface: camera link 80-bit
Interface connector: SDR

FW features - image control

Exposure modes: Manual, Auto, External
Gain modes: Auto, Manual
White balance modes: auto, manual
Image control features: FW Features - Image Control

FW features - camera control

Trigger modes/sync: INTERNAL,SOFTWARE,EXTERNAL
Camera control features: User Sets, PWM(4), Sequencer,
Datasheet (pdf)

hr25CCL

Resolution

5,120 × 5,120 (25.00 MP)

Framerate

31.8 fps

Digital Interface

Camera Link 80-bit

csm Contactus header bacc430180
Do you have any questions? We are here to help.