Products // Area Scan Cameras // Alvium // Alvium U // Alvium 1800 U-895
Alvium U Overview sRGB

General

Model: Alvium 1800 U-895
Product series: Alvium 1800 U
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono or Color
Spectrum: Visible
Spectral range: 300 nm to 1100 nm
Resolution: 4,112 × 2,176 (8.90 MP)
Sensor model: Sony IMX267
Sensor architecture (material): CMOS
Shutter type(s): Global Shutter
Sensor size: 16.3 mm ø (Type 1)
Pixel size: 3.45 µm × 3.45 µm

Pixel formats

Sensor bit depth: 12-bit
Monochrome pixel formats: Mono8, Mono10, Mono10p, Mono12, Mono12p
YUV pixel formats: YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr
RGB pixel formats: RGB8 (default), BGR8
Bayer pixel formats: BayerRG8, BayerRG10, BayerRG10p, BayerRG12, BayerRG12p

Timing and gain

Max. frame rate: 31

I/Os and power

Non-isolated lines: 4 programmable GPIOs
Power supply: Power over USB 3.1 Gen 1 | External power 5.0 V
Power consumption: USB power: 2.8 W (typical) | Ext. power: 2.8 W (typical)

Operating conditions

Operating temperature (housing): -20 °C to 65 °C (housing)

Mechanical properties

Body dimensions (L x W x H in mm): 38 × 29 × 29
Lens mount(s): C-Mount, CS-Mount
Weight: 65 g

On-board memory and FPGA

Image buffer (RAM): 256 KByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: usb3.0
Vision standard: USB3 Vision
Datasheet (pdf)

Alvium 1800 U-895

Versatile USB camera with IMX267 sensor

Resolution

4,112 × 2,176 (8.90 MP)

Framerate

31 fps

Digital Interface

Usb3.0

Alvium 1800 U-895 innovative USB camera with Sony IMX267 CMOS global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.