General
| Model: | Alvium 1800 U-234 |
| Product series: | Alvium 1800 U |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 1,936 × 1,216 (2.40 MP) |
| Sensor model: | Sony IMX249 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 13.40 mm diagonal (Type 1/1.2) |
| Pixel size: | 5.86 µm × 5.86 µm |
Pixel formats
| Sensor bit depth: | 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono12, Mono12p |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | RGB8 (default), BGR8 |
| Bayer pixel formats: | BayerRG8, BayerRG10, BayerRG10p, BayerRG12, BayerRG12p |
| Output color space: | 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
Timing and gain
| Max. frame rate: | 40 fps |
I/Os and power
| Non-isolated lines: | 4 programmable GPIOs |
| Power supply: | Power over USB 3.1 Gen 1 | External power 5.0 V |
| Power consumption: | USB power: 2.1 W (typical) | Ext. power: 2.3 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 38 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 65 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | USB3 Vision |
Alvium 1800 U-234
Versatile USB camera with IMX249 sensor
Resolution
1,936 × 1,216 (2.40 MP)
Framerate
40 fps
Digital Interface
USB3 Vision
Alvium 1800 U-234 innovative USB camera with Sony IMX249 CMOS global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.