General
| Model: | Alvium GM2-158 |
| Product series: | Alvium GM2 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 1,456 × 1,088 (1.60 MP) |
| Sensor model: | Sony IMX273 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 6.30 mm diagonal (Type 1/2.9) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono12, Mono12p, RAW8, RAW10, RAW12, GREY, Y10, Y12 |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit, UYVY |
| RGB pixel formats: | RGB8 (default), BGR8, RGB888 (default), RGB3 |
| Bayer pixel formats: | BayerGR8, BayerGR10, BayerGR10p, BayerGR12, BayerGR12p |
| Output color space: | 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
Imaging performance
| Quantum efficiency @ 529 nm: | 64 % |
I/Os and power
| Non-isolated lines: | 2 programmable GPIOs |
| I/O connector: | Coax, STP |
| Power supply: | 5 VDC over MIPI CSI-2 |
| Power consumption: | Value for the integrated serializer adds to CSI-2 model value. |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | GMSL2, based on MIPI CSI-2, up to 4 lanes |
Alvium GM2-158
Embedded vision GMSL2 camera with IMX273 sensor
Resolution
1,456 × 1,088 (1.60 MP)
Digital Interface
GMSL2, based on MIPI CSI-2, up to 4 lanes
Alvium GM2-158 innovative GMSL2 camera with Sony IMX273 CMOS global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.