General
| Model: | Alvium GM2-320 VSWIR |
| Product series: | Alvium GM2 |
| Status: | Prototype/engineering sample |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, Visible SWIR |
| Spectral range: | 400 nm to 1700 nm |
| Resolution: | 2,080 × 1,544 (3.20 MP) |
| Sensor model: | Sony IMX993 | InGaAs |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 7.2 × 5.3 mm (8.9 mm, Type 1/1.8) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 10-bit, 12-bit, 8-bit |
| Monochrome pixel formats: | GREY, RAW10, RAW12, RAW8, Y10, Y12 |
Timing and gain
| Max. frame rate: | Mainly depends on hardware and register settings. |
| Exposure time: | 33 µs to 10 s |
| Gain: | 0.0 dB to 42.0 dB |
I/Os and power
| Non-isolated lines: | 2 programmable GPIOs |
| I/O connector: | Coax, STP |
| Power supply: | 5 VDC over MIPI CSI-2 |
| Power consumption: | Value for the integrated serializer adds to CSI-2 model value. |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | GMSL2, based on MIPI CSI-2, up to 4 lanes |
Alvium GM2-320 VSWIR
Embedded vision GMSL2 camera with IMX993 sensor
| Resolution | 2,080 × 1,544 (3.20 MP) |
|---|---|
| Digital Interface | GMSL2, based on MIPI CSI-2, up to 4 lanes |
Alvium GM2-320 VSWIR innovative GMSL2 camera with Sony IMX993 SenSWIR InGaAs global shutter sensor provides industrial performance for cost effective embedded vision applications.
Do you have any questions? We are here to help.