General
| Model: | Alvium GM2-812 UV |
| Product series: | Alvium GM2 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | UV |
| Spectral range: | 200 nm to 1000 nm |
| Resolution: | 2,848 × 2,848 (8.10 MP) |
| Sensor model: | Sony IMX487 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 12.75 mm diagonal (Type 2/3) |
| Pixel size: | 2.74 µm × 2.74 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono12, Mono12p, RAW8, RAW10, RAW12, GREY, Y10, Y12 |
| Output color space: | 12-bit |
I/Os and power
| Non-isolated lines: | 2 programmable GPIOs |
| I/O connector: | Coax, STP |
| Power supply: | 5 VDC over MIPI CSI-2 |
| Power consumption: | Value for the integrated serializer adds to CSI-2 model value. |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | GMSL2, based on MIPI CSI-2, up to 4 lanes |
Alvium GM2-812 UV
Embedded vision GMSL2 camera with IMX487 sensor
Resolution
2,848 × 2,848 (8.10 MP)
Digital Interface
GMSL2, based on MIPI CSI-2, up to 4 lanes
Alvium GM2-812 UV innovative GMSL2 camera with Sony IMX487 CMOS global shutter sensor provides industrial performance for cost effective embedded applications.
Do you have any questions? We are here to help.