General
| Model: | Alvium FP3-120 |
| Product series: | Alvium FP3 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 1,280 × 960 (1.20 MP) |
| Sensor model: | ON Semi AR0135CS |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 4.8 × 3.6 mm (6 mm, Type 1/3) |
| Pixel size: | 3.75 µm × 3.75 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | GREY, RAW10, RAW12, RAW8, Y10, Y12 |
| YUV pixel formats: | UYVY, YUV422 8-bit |
| RGB pixel formats: | RGB3, RGB888 (default) |
Imaging performance
| Quantum efficiency @ 529 nm: | 69 % |
Timing and gain
| Exposure time: | 57 µs to 8 s |
| Gain: | 0.0 dB to 17.7 dB |
I/Os and power
| Non-isolated lines: | 2 programmable GPIOs |
| I/O connector: | Coax, STP |
| Power supply: | 5 VDC over MIPI CSI-2 |
| Power consumption: | Value for the integrated serializer adds to CSI-2 model value. |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | FPD-Link III, based on MIPI CSI-2, up to 4 lanes |
Alvium FP3-120
Embedded vision FPD-Link III camera with AR0135CS sensor
| Resolution | 1,280 × 960 (1.20 MP) |
|---|---|
| Digital Interface | FPD-Link III, based on MIPI CSI-2, up to 4 lanes |
Alvium FP3-120 innovative FPD-Link III camera with ON Semi AR0135CS CMOS global shutter sensor provides industrial performance for cost effective embedded applications.
Do you have any questions? We are here to help.